Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Contact Sealed 2RS
Bill of material
60002RS
SD
Inside Diameter
10 mm
D
Outside Diameter
26 mm
B
Bearing Width
8 mm
R
Radius
0.3 mm
ORDER
Bearing No.
60002RS
CR
Basic dynamic load rating
5.7 kN
COR
Basic static load rating
1.95 kN
CU
Fatigue limit load
0.1 kN
NG
Limitng speeds (Grease)
31000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions